alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Hamburg

Your Authorized Swagelok Sales and Service Center

Pre-Swaging Tool

Pre-swaging tool MS-MHSU

With our Swagelok MHSU pre-swaging tool, the clamping rings are hydraulically pre-assembled on the pipe without much effort. That guarantees an easy handling and time savings.

Pre-Swaging Tool by Swagelok

Pre-swaging tool MS-MHSU-U-E

from 12 mm (1/2 ") to 25 mm (1")

  • Replaceable tools
  • Fast and easy installation
  • Low effort
  • Reduces installation costs
  • Metric tool sets for 12 mm, 14 mm, 15 mm, 16 mm, 18 mm, 20 mm, 22 mm and 25 mm
  • Inch tool sets for ½ ", 5/8", ¾ ", 7/8" and 1 "

Pre-swaging tool MS-MHSU-O-E

from 25 mm (1 ") to 50 mm (2")

  • Replaceable tools
  • Fast and easy installation
  • Low effort
  • Reduces installation costs
  • Metric tool sets for 25 mm, 28 mm, 30 mm, 32 mm, 38 mm, 50 mm
  • Inch tool kits for ¾ duplex, 1 ", 1 ¼", 1 ½ ", 2"