alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Hamburg

Your Authorized Swagelok Sales and Service Center

Tube bender

Tube bender MS-BTB-M

Tube bender from Swagelok Hamburg for rent
  • Easy handling and optimal bends
  • Bending angle from 1 ° to 180 °
  • Metric tool sets for 6mm, 8mm, 10mm, 12mm, 15mm, 16mm, 18mm, 20mm, 22mm, 25mm, 28mm, 30mm
  • Inch Tool Kits for ½ ", 3/8", 5/8 ", ¾", 7/8 ", 1", 1 ¼ "

Bend radius for different dimensions:


Pipe dimension - metric
Bend raduis (mm)
 6  36
 8  36
 10  36
 12  36
 15  46
 16  46
 18  56
 20  67
 22  67
 25  82
 28  112
 30  112

Pipe dimension
 Bend radius (mm)
 imperial mm
 1/4"  6,35 mm  36
 3/8"  9,53 mm  36
 1/2"  12,7 mm  36
 5/8"  15,6 mm  46
 3/4"  19,05 mm  56
 7/8"  22,2 mm  67
 1"  25,4 mm  82
 1 1/4"
 31,75 mm  112

Supplementary service

Tripod for tube bender from Swagelok Hamburg

Tripod

The handy tripod for the Swagelok tube bender is perfectly suited for high flexibility and mobility. It allows you to use the Swagelok tube bender away from your workbench what helps when working with long tubes or complicated bends.



Operation with cordless screwdriver

The table top bender can be used manually with the help of a crank. To make the bending more comfortable and fast, the table top bender can be operated with a cordless screwdriver. Please request this option when making your inquiry and clarifying the rental period.