alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Hamburg

Your Authorized Swagelok Sales and Service Center

Orbital welding machine

Orbital welding machine „M200“

The easiest solution to achieve clean and safe pipe welding is our orbital welding machine M200. The arc can be used to make a 360 ° beads. We will gladly advise you on the possible applications or purchase. You only need the orbital welding machine for a short time? Them we will be happy to talk with you about the available rental option.

Your benefits

  • High quality welds
  • Fast and efficient
  • Easy to use
  • High repeat accuracy
  • Compact design, low weight (23 kg control unit)
  • very variable
  • Welding heads for pipes from 3 mm to 114.3 mm

If you are not 100% sure about how to use the orbital welding machine, we recommend our orbital welding training. A distinction is made between a full-time training for orbital welding with theoretical knowledge transfer and practical application as well as an information seminar in order to illustrate the manifold possibilities.

Welding heads

Schweißkopf für Orbitalschweißmaschine

Swagelok Welding System, Series 4 Micro Weld Head

1/16 to 1/4 in. [2 to 6 mm], Rigid Drive

Equipment

  • Fixture Block Series „4M“
Fixierblock Serie 4M

Swagelok Welding System, Series 5 Weld Head

1/8 to 5/8 in. [3 to 17.3 mm]), 50 ft (15.2 m) Cable

Swagelok Schweißkopf der Serie 5

Equipment:

  • Series 5 Fixture Block
Skizze des Fixierblocks der Serie „5“

Swagelok Welding System, Series 10 Weld Head

Schweißkopf Serie 10 von Swagelok Hamburg

1/4 to 1 in. [6 to 25 mm]), 35 ft. (10.7 m) Cable


Equipment:

  • Series 10 Fixture Block
Schematische Darstellung des Fixierblocks Serie 10

Swagelok Welding System, Series 20 Weld Head

Schweißkopf Serie 20 von Swagelok

1/2 to 2 in. [12 to 52 mm]), 50 ft (15.2 m) Cable


Equipment:

  • Series 20 Fixture Block
    Minimum span length: 36,8 mm
Fixierblock Serie „20“ für Schweißkopf

 

  • Series 20 Fixture Block
    Minimum span length: 20 mm
Seitliche Darstellung Fixierblock Serie 20


SWAGELOK Tube Facer „TF16C“ mit Akkubetrieb

Rohrplanwerkzeug von Swagelok Hamburg

Zur exakten Vorbereitung der Rohrenden zum Orbitalschweißen

  • Mindest-Spannlänge: 11,4 mm
  • Metrische und zöllige Spannbacken verfügbar für 3 mm bis 25 mm und 1/8“ bis 1“


SWAGELOK Tube Facer „TF24C“ mit Akkubetrieb

Zur exakten Vorbereitung der Rohrenden zum Orbitalschweißen

  • Mindest-Spannlänge: 11,4 mm
  • Metrische und zöllige Spannbacken verfügbar für 3 mm bis 38 mm und 1/8“ bis 1 ½“