alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Hamburg

Your Authorized Swagelok Sales and Service Center

Hand tube bender

Hand tube bender for rent - Swagelok Hamburg

Swagelok hand tube bender for rent

Tool case with insert for hand tube bender

Swagelok hand tube benders are professional-grade tools that allow you to make repeatable, high-quality bends. In combination with our fittings, you can quickly get leak-tight systems for your fluid applications.

The Swagelok hand tube bender is easy in handling and needs only little effort during the bending process. Using the terminal block, the hand bender can be conveniently clamped in a vise, making it ideal for hard materials and tubes with thick walls.

Key data of the hand tube bender

  • For tubes with outer diameters of 3, 6, 8, 10 and 12 mm or 1/8, 1/4, 5/16, 3/8 and 1/2 inches
  • Constructed for different wall thicknesses
  • Bending radius from 1 ° to 180 °