alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Hamburg

Your Authorized Swagelok Sales and Service Center

MP HP Cone And Thread Essentials

High pressure training

Safety and Installation Seminar 5: Medium/High Pressure Cone and Thread Essentials

Fittings and tubing for medium pressure (up to 1034 bar) and high pressure (up to 4134 bar) place high requirements and standards on correct selection and installation of components. Correct selection and installation determines if such a system is free of leaks as well as safe for the environment and users.

  • Medium Pressure and high pressure cone and thread fittings
  • Type, size and material
  • Cone and thread sealing
  • Anti-vibration glands
  • Identification, handling and marking of tubing
  • Tube bending
  • Dimensions (minimal total length, cut length)
  • Proper preparation
  • Work steps of chamfering
  • Chamfer and thread cutting tools
  • Inspection and verification of installation of fittings
  • Written test

Seminar admission 8:15 and begin 8:30 am.

Dates for additional seminars can be found in our Online-Registration.

For a successful seminat completion of our Safety and Installation Seminar 5: Medium and High Pressur Cone and Thread Essentials, you will get a Swagelok Certificate plus 1 point by the VDSI - "Verband für Sicherheit, Gesundheit und Umweltschutz bei der Arbeit".

VDSI Punkt für den Bereich Arbeitsschutz