alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Hamburg

Your Authorized Swagelok Sales and Service Center

Fitting material

Material

Below you will find the materials for Swagelok fittings

Material Bar Stock1 Forgings2
316 stainless steel ASTM A276, ASME SA479, EN 1.4401 ASTM A182, ASME SA182, EN 1.4401
Alloy 20 ASTM B473 ASTM B462
Alloy 400 ASTM B164 ASTM B564, ASME SB564
Alloy 600 ASTM B166, ASME SB166 ASTM B564, ASME SB564
Alloy 625 ASTM B4463 ASTM B564, ASME SB5644
Alloy 825 ASTM B425 ASTM B564, ASME SB564
Alloy C-276 ASTM B574 ASTM B564
Aluminum ASTM B211 ASTM B247
Brass ASTM B16, ASTM B453 ASTM B283
Carbon steel ASTM A108 -
Nylon ASTM D4066 -
PFA5 - ASTM D3307 Type I
PTFE ASTM D1710 ASTM D3294
SAF 25076 ASTM A479 ASTM A182
Titanium(grade 4) ASTM B348 ASTM B381
Swagelok Fittings

➀ Straight fittings and tube adapters.
➁ Elbows, crosses, and tees.
➂ All straight fittings and tube adapters and 1/4 and 3/8 in.; 6 and 10 mm elbows, crosses, and tees.
➃ Elbows, crosses, and tees larger than 3/8 in. and 10 mm.
➄ See the Swagelok PFA Tube Fittings catalog, MS-01-05.
➅ See the Swagelok Gaugeable SAF 2507 Super Duplex Tube Fittings catalog, MS-01-174